??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO D22-LAT-YB-EAK-10-0,5
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D22-LAT-YB-EAK-10-0,5
VERF
Availability
Available
BC
Order code
BFO00AY
TC
Artikelbezeichnung
BFO D22-LAT-YB-EAK-10-0,5
PX
Product view
45890_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = Ø 3, 90° optics, high temperature, Use = for fiber optic base units BFB, Reference base unit = BFB 75K-001-.., Fiber type material = PC, Cable length L = 0.5 m, Material jacket = PE, cross-linked, Range = 600 mm, Ambient temperature = -55...115 °C, Active surface, fibers = Ø 1.0 mm, Active surface, fiber arrangement = Single fiber, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.